- SMC Home
- Products
- Industrial Communication
- Valve I-O
- EX500 - Distributed I-O
EX500 - Distributed I/O
EX500 a gateway unit to connect EtherNet/IP and DeviceNet™ to SMC valves and digital inputs for sensors for distributed I/O system. Each gateway can control up to 8 valve manifolds and 8 input blocks, with maximum of 128 outputs and 128 inputs. EX500-GEN2 supports Device level Ring (DLR) and EtherNet/IP™ Quick Connect function. The gateway module has IP65 protection while valve modules and input blocks have IP67 protection ensuring protection against dust and washdown environment.

EX500, Decentralized Serial Wiring, GW System
EX500 is a gateway unit to connect EtherNet/IP™ and DeviceNet™ to SMC valves and digital inputs for sensors for distributed I/O system. Each gateway can control up to 8 valve manifolds and 8 input blocks, with maximum of 128 outputs and 128 inputs. EX500-GEN2 supports Device level Ring (DLR) and EtherNet/IP™ Quick Connect function. The gateway module has IP65 protection while valve modules and input blocks have IP67 protection ensuring protection against dust and washdown environment.
- GW system, 4 branches
- Valve & input unit manifolds can be connected around the GW unit
- Compatible with 64-digital-outputs & 64-digital-inputs
- GW unit, input unit manifold: IP65
- Valve manifold including SI unit: IP67

EX500, Valve Interface (SY, VQC, S0700, SV)
EX500 a gateway unit to connect EtherNet/IP™ and DeviceNet™ to SMC valves and digital inputs for sensors for distributed I/O system. Each gateway can control up to 8 valve manifolds and 8 input blocks, with maximum of 128 outputs and 128 inputs. EX500-GEN2 supports Device level Ring (DLR) and EtherNet/IP™ Quick Connect function. The gateway module has IP65 protection while valve modules and input blocks have IP67 protection ensuring protection against dust and washdown environment.
- Valve interface for EX500-GEN2
- Selectable 16 or 32 ouput by internal switch
- IP67 protection rating
- Compatible with New SY, VQC, SV and S0700 valve series

EX500, Input Block
EX500 a gateway unit to connect EtherNet/IP™ and DeviceNet™ to SMC valves and digital inputs for sensors for distributed I/O system. Each gateway can control up to 8 valve manifolds and 8 input blocks, with maximum of 128 outputs and 128 inputs. EX500-GEN2 supports Device level Ring (DLR) and EtherNet/IP™ Quick Connect function. The gateway module has IP65 protection while valve modules and input blocks have IP67 protection ensuring protection against dust and washdown environment.
- 16 inputs per module
- Max sensor supply current 1.3A per unit
- Short circuit protection
- Plug & Play connection to the gateway

EX9-OE, Output Block
EX500 a gateway unit to connect EtherNet/IP™ and DeviceNet™ to SMC valves and digital inputs for sensors for distributed I/O system. Each gateway can control up to 8 valve manifolds and 8 input blocks, with maximum of 128 outputs and 128 inputs. EX500-GEN2 supports Device level Ring (DLR) and EtherNet/IP™ Quick Connect function. The gateway module has IP65 protection while valve modules and input blocks have IP67 protection ensuring protection against dust and washdown environment.
- The EX9 output and power blocks can be used with the following SMC serial interface units: EX126, EX250, EX500.
- Output and power blocks can be added to the valve manifold to effectively use any idle points for uses other than switching manifold valves.
- Individual NPN output (for CC-Link) or PNP output (the rest) types are available depending on the protocol of the SI unit.
- Two types of power supplies for the output block depending on the wattage load.
- Applicable valve manifolds: VQC, SV.

EX9-PE1, Power Block
EX500 a gateway unit to connect EtherNet/IP™ and DeviceNet™ to SMC valves and digital inputs for sensors for distributed I/O system. Each gateway can control up to 8 valve manifolds and 8 input blocks, with maximum of 128 outputs and 128 inputs. EX500-GEN2 supports Device level Ring (DLR) and EtherNet/IP™ Quick Connect function. The gateway module has IP65 protection while valve modules and input blocks have IP67 protection ensuring protection against dust and washdown environment.
- The EX9 output and power blocks can be used with the following SMC serial interface units: EX126, EX250, EX500.
- Output and power blocks can be added to the valve manifold to effectively use any idle points for uses other than switching manifold valves.
- Applicable valve manifolds: VQC, SV.

EX500 Accessories
EX500 a gateway unit to connect EtherNet/IP™ and DeviceNet™ to SMC valves and digital inputs for sensors for distributed I/O system. Each gateway can control up to 8 valve manifolds and 8 input blocks, with maximum of 128 outputs and 128 inputs. EX500-GEN2 supports Device level Ring (DLR) and EtherNet/IP™ Quick Connect function. The gateway module has IP65 protection while valve modules and input blocks have IP67 protection ensuring protection against dust and washdown environment.
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery