HYC, Hygienic Design Cylinder, ISO Type

Production and packaging applications involving food and beverages often need specialized equipment to meet the strict hygiene standards required in these industry sectors.  SMC, the world leader in pneumatic technology, has developed the HY series to meet these requirements.  All the models in the HY series are particularly suitable for application in the "non-food" or "splash" zones of a production line.  Their high quality construction and optional food grease ensure an increased service life.  The HYC hygienic ISO series is available with a rail mounted auto switch, which is fully adjustable along the stroke length, providing improved cleaning benefits. 

  • Hygienic design cylinder
  • ISO/VDMA conforming
  • Bor sizes (mm): 32, 40, 50, 63
  • Strokes up to 600mm depending on bore size
  • New lubricating construction significantly improves water resistance
  • Auto switch capable
HYC, Hygienic Design Cylinder, ISO Type
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Built-in Magnet Configuration Status
Bore Size Configuration Status
Thread Configuration Status
Seal Configuration Status
Stroke Configuration Status
Grease Configuration Status
Auto Switch Configuration Status
Lead Wire or Prewired Connector Configuration Status
Number Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD is not currently available for auto generation of . The file can be requested by contacting CAD@smcusa.com

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog

RoHS Certificate

Download Certificate