JSXFM Pilot Valve Enclosure

The JSXFM Series is a high-performance pilot valve enclosure engineered specifically for SMC’s JSXFA Series air-operated pulse valves, used in dust collection systems. Designed with front-access maintenance and compatibility for 6- or 8-station configurations, the JSXFM enclosure simplifies installation and enhances reliability in industrial filtration applications.

Equipped with robust IP67/IP65 protection and ATEX-compliant variants, it ensures safe operation even in demanding environments. Available in Rc, NPT, and G thread types, the enclosure supports flexible integration into various system designs.

  • Supports 6 or 8 valves per enclosure
  • Has lid catch or bracket option for closing mechanism
  • Front access design for quick maintenance
  • Wide temperature range: −40°C to 60°C
  • Thread options: Rc, NPT, and G
  • No control box required – reduced wiring
  • IP67/IP65 rated, ATEX compliant available
JSXFM Pilot Valve Enclosure
New
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Number Of Enclosure Stations Configuration Status
Number Of Mounted Valves Configuration Status
Rated Voltage Configuration Status
Thread Type Configuration Status
Option Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD is not currently available for auto generation of . The file can be requested by contacting CAD@smcusa.com

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog

RoHS Certificate

Download Certificate