- SMC Home
- Products
- Connectors
- Fittings
- One Touch Fittings
- KQ2
- North American Inch
- KQ2 One-touch Fitting Inch Size Tube NPT Connection Thread w-Face Seal
KQ2, One-touch Fitting, Inch Size Tube, NPT Connection Thread, w/Face Seal
KQ2 one-touch, metric and inch size fittings are available in a wide variety of sizes, body styles and thread types. The use of a special profile seal allows the KQ2 to be used for a wide range of pressures from a low vacuum up to a pressure of 1MPa. The KQ2 release collar releases both the chuck and collet to provide a low disconnection force for easy removal of the tubing.
- One-touch IN/OUT connection
- Operating pressure: -100 kPa to 1 MPa
- Can be used with nylon and urethane
- Connection thread: NPT
- This product is not intended for use in potable water systems