- SMC Home
- Products
- Connectors
- Fittings
- One Touch Fittings
- KQ2
- North American Inch
North American (Inch)
KQ2 one-touch, metric and inch size fittings are available in a wide variety of sizes, body styles and thread types. The use of a special profile seal allows the KQ2 to be used for a wide range of pressures from a low vacuum up to a pressure of 1MPa. The KQ2 release collar releases both the chuck and collet to provide a low disconnection force for easy removal of the tubing.
KQ2, One-touch Fitting for Inch Size Tube, UNF, NPT Connection Thread
KQ2 one-touch, metric and inch size fittings are available in a wide variety of sizes, body styles and thread types. The use of a special profile seal allows the KQ2 to be used for a wide range of pressures from a low vacuum up to a pressure of 1MPa. The KQ2 release collar releases both the chuck and collet to provide a low disconnection force for easy removal of the tubing.
- Accepts nylon and polyurethane tubes
- Stud allows rotation of the body for ease of installation in confined spaces
- Release collar allows easy removal of tubing without damaging the tube
- Can be used for a wide range of pressures from a low vacuum up to a pressure
of 1.0MPa - This product is not intended for use in potable water systems
KQ2, One-touch Fitting for Inch Size Tube, No Connection Thread
KQ2 one-touch, metric and inch size fittings are available in a wide variety of sizes, body styles and thread types. The use of a special profile seal allows the KQ2 to be used for a wide range of pressures from a low vacuum up to a pressure of 1MPa. The KQ2 release collar releases both the chuck and collet to provide a low disconnection force for easy removal of the tubing.
- Available in a wide variety of sizes, body styles, and thread types.
- Specially designed packaging provides positive sealing under pressure without reduced flow.
- This product is not intended for use in potable water systems
KQ2, One-touch Fitting, Inch Size Tube, M, R Connection Thread
KQ2 one-touch, metric and inch size fittings are available in a wide variety of sizes, body styles and thread types. The use of a special profile seal allows the KQ2 to be used for a wide range of pressures from a low vacuum up to a pressure of 1MPa. The KQ2 release collar releases both the chuck and collet to provide a low disconnection force for easy removal of the tubing.
- Tubing material: FEP, PFA, nylon, soft nylon, polyurethane
- Fluid: air, water
- Operating pressure range: -100kPa~1MPa
- Release collar allows easy removal of tubing without causing damage to the tube
- This product is not intended for use in potable water systems
KQ2 Unifit One-touch Fitting for Inch Size Tube, Rc, G, NPT, NPTF Connection Thread
KQ2 one-touch, metric and inch size fittings are available in a wide variety of sizes, body styles and thread types. The use of a special profile seal allows the KQ2 to be used for a wide range of pressures from a low vacuum up to a pressure of 1MPa. The KQ2 release collar releases both the chuck and collet to provide a low disconnection force for easy removal of the tubing.
- Tubing material: FEP, PFA, nylon, soft nylon, polyurethane
- Fluid: air, water
- Operating pressure range: -100kPa~1MPa
- Release collar allows easy removal of tubing without causing damage to the tube
- Innovative design allows use with NPT, NPTF, Rc and G threads,
making this fitting versatile and time saving - This product is not intended for use in potable water systems
KQ2, One-touch Fitting, Inch Size Tube, NPT Connection Thread, w/Face Seal
KQ2 one-touch, metric and inch size fittings are available in a wide variety of sizes, body styles and thread types. The use of a special profile seal allows the KQ2 to be used for a wide range of pressures from a low vacuum up to a pressure of 1MPa. The KQ2 release collar releases both the chuck and collet to provide a low disconnection force for easy removal of the tubing.
- One-touch IN/OUT connection
- Operating pressure: -100 kPa to 1 MPa
- Can be used with nylon and urethane
- Connection thread: NPT
- This product is not intended for use in potable water systems
KQ2, One-touch Fitting, Inch Size Tube, R Connection Thread, w/Face Seal
KQ2 one-touch, metric and inch size fittings are available in a wide variety of sizes, body styles and thread types. The use of a special profile seal allows the KQ2 to be used for a wide range of pressures from a low vacuum up to a pressure of 1MPa. The KQ2 release collar releases both the chuck and collet to provide a low disconnection force for easy removal of the tubing.
- Suitable for use with nylon and urethane
- Operating pressure: -100 kPa to 1 MPa
- One-touch IN/OUT connection
- Connection thread R
- This product is not intended for use in potable water systems
KQ2, Nipples, Inch Size
KQ2 one-touch, metric and inch size fittings are available in a wide variety of sizes, body styles and thread types. The use of a special profile seal allows the KQ2 to be used for a wide range of pressures from a low vacuum up to a pressure of 1MPa. The KQ2 release collar releases both the chuck and collet to provide a low disconnection force for easy removal of the tubing.
- Used to connect one-touch fittings
- Lightweight
- Various sizes
- This product is not intended for use in potable water systems
KQ2P, Inch Size Plugs
KQ2 one-touch, metric and inch size fittings are available in a wide variety of sizes, body styles and thread types. The use of a special profile seal allows the KQ2 to be used for a wide range of pressures from a low vacuum up to a pressure of 1MPa. The KQ2 release collar releases both the chuck and collet to provide a low disconnection force for easy removal of the tubing.
- Used to shut unused One-touch fittings
- Lightweight
- Variety of sizes to fit all KQ2 fittings
- This product is not intended for use in potable water systems
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Actuators for Manifold Controller
- Mounting Kits for Multi-Axis Systems
- Sliders
- AC Servo Sliders
- Rod Guided Rod
- AC Servo Rod
- Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Miniature
- Controllers Drivers
- Clean Room Products
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery