- SMC Home
- Products
- Connectors
- Fittings
- One Touch Fittings
- KQ2
- North American Inch
- KQ2 Unifit One-touch Fitting for Inch Size Tube Rc G NPT NPTF Connection Thread
KQ2 Unifit One-touch Fitting for Inch Size Tube, Rc, G, NPT, NPTF Connection Thread
KQ2 one-touch, metric and inch size fittings are available in a wide variety of sizes, body styles and thread types. The use of a special profile seal allows the KQ2 to be used for a wide range of pressures from a low vacuum up to a pressure of 1MPa. The KQ2 release collar releases both the chuck and collet to provide a low disconnection force for easy removal of the tubing.
- Tubing material: FEP, PFA, nylon, soft nylon, polyurethane
- Fluid: air, water
- Operating pressure range: -100kPa~1MPa
- Release collar allows easy removal of tubing without causing damage to the tube
- Innovative design allows use with NPT, NPTF, Rc and G threads,
making this fitting versatile and time saving - This product is not intended for use in potable water systems