- SMC Home
- Products
- Electric Actuators
- Rotary
- Rotary Table
- LER Electric Rotary Table Continuous Rotation
LER, Electric Rotary Table, Continuous Rotation
The LER rotary electric actuators feature a rotating worktable positioned above an enclosure for the motor and drivetrain. Three different motor/table sizes are available, with each size offering a basic and high torque variation. Additionally, each size offers four rotating angle options, including 90°, 180°, 310 / 320°, and continuously rotating.
- Body sizes: 10, 30, 50
- Rotation angles: 360° continuous
- Maximum torque: 6.6 N•m
- Positioning repeatability: ±0.05° (±0.01° at end with external stopper)
- Backlash: ±0.5°
RoHS Certificate
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Secondary Battery