- SMC Home
- Products
- Electric Actuators
- Rotary
- Rotary Table
Rotary Table
The LER rotary electric actuator series features a rotating worktable positioned above an enclosure for the motor and drive train. Three different motor/table sizes for this rotary electric actuator are available, with each size offering a basic and high torque variation. Additionally, each size offers four rotating angle options, including 90°, 180°, 310 / 320°, and continuously rotating.
LER, Electric Rotary Table
The original LER is capable of 90°, 180°, or 310 / 320° rotation from the home position. Suitable applications will require a repetitive rotate-and-return motion, such as parts transfer with reorientation.- Body sizes: 10, 30, 50
- Rotation angles: 310° (10); 320° (30, 50); 90°, 180° (external stopper)
- Maximum torque: 6.6 N•m
- Positioning repeatability: ±0.05° (±0.01° at end with external stopper)
- Backlash: ±0.5°

LER Rotary Table, Battery-less Absolute Encoder
The LER features a rotating worktable positioned above an enclosure for the motor and drive train. Both a basic and high torque variation are offered. Three rotation angles are also available, including 90°, 180°, or 320°. This version includes a 24VDC motor with a battery-less absolute encoder. This encoder allows the actuator to be powered down without losing its positional awareness. The machine's PLC can access the controller's operational and positional step data through several fieldbus protocols, IO-Link, or parallel I/O.
- Body size: 50
- Rotation angles: 320°, 90° or 180° (external stopper)
- Maximum torque: 6.6 N?m (basic), 10 N?m (high)
- Positioning repeatability: ±0.05° (±0.01° at end with external stopper)
- Backlash: ±0.5°

LER, Electric Rotary Table, Continuous Rotation
The LER rotary electric actuators feature a rotating worktable positioned above an enclosure for the motor and drivetrain. Three different motor/table sizes are available, with each size offering a basic and high torque variation. Additionally, each size offers four rotating angle options, including 90°, 180°, 310 / 320°, and continuously rotating.
- Body sizes: 10, 30, 50
- Rotation angles: 360° continuous
- Maximum torque: 6.6 N•m
- Positioning repeatability: ±0.05° (±0.01° at end with external stopper)
- Backlash: ±0.5°
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery