- SMC Home
- Products
- Electric Actuators
- Rotary
- Rotary Table
- LER Rotary Table Battery-less Absolute Encoder
LER Rotary Table, Battery-less Absolute Encoder
The LER features a rotating worktable positioned above an enclosure for the motor and drive train. Both a basic and high torque variation are offered. Three rotation angles are also available, including 90°, 180°, or 320°. This version includes a 24VDC motor with a battery-less absolute encoder. This encoder allows the actuator to be powered down without losing its positional awareness. The machine's PLC can access the controller's operational and positional step data through several fieldbus protocols, IO-Link, or parallel I/O.
- Body size: 50
- Rotation angles: 320°, 90° or 180° (external stopper)
- Maximum torque: 6.6 N?m (basic), 10 N?m (high)
- Positioning repeatability: ±0.05° (±0.01° at end with external stopper)
- Backlash: ±0.5°
RoHS Certificate
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Secondary Battery