- SMC Home
- Products
- Electric Actuators
- Rotary
- Rotary Table
- LER Electric Rotary Table
LER, Electric Rotary Table
The original LER is capable of 90°, 180°, or 310 / 320° rotation from the home position. Suitable applications will require a repetitive rotate-and-return motion, such as parts transfer with reorientation.
- Body sizes: 10, 30, 50
- Rotation angles: 310° (10); 320° (30, 50); 90°, 180° (external stopper)
- Maximum torque: 6.6 N•m
- Positioning repeatability: ±0.05° (±0.01° at end with external stopper)
- Backlash: ±0.5°
RoHS Certificate
Add To Project
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery
Product added to project list.
Error in adding Product to project list.