- SMC Home
- Products
- Electric Actuators
- Rod Guided Rod
- Rod
- LEY Rod Incremental Encoder
LEY Rod, Incremental Encoder
The LEY rod type electric actuator has a familiar rod cylinder form suitable for push, pull, lift and press applications. The 24VDC motor can be reverse mounted for compact length, or inline mounted for compact height. The LEY series offers a wide variety of actuator mounting options as well, including numerous direct and bracket styles.
- Body sizes: 16, 25, 32, 40
- Maximum work load: 60 kg (horizontal); 53 kg (vertical)
- Maximum pushing force: 1058 N
- Maximum stroke: 500 mm
- Positioning repeatability: ±0.02 mm
- Motor types: high load step motor or high speed servo motor

RoHS Certificate
Add To Project
Select File Format
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery
Please wait while your preview is generated.
There was an error generating the preview. Please try again later.
Product added to project list.
Error in adding Product to project list.