- SMC Home
- Products
- Actuators
- Linear Actuators
- Compact
- MQQ
- MQQ Compact Cylinder Metal Seal Low Friction
MQQ, Compact Cylinder, Metal Seal, Low Friction
The MQQ metal seal cylinder is a compact, low friction cylinder designed for low pressure, low speed, uniform speed or low friction applications. MQQ is available as standard or a lateral load resisting type (with built-in ball bushings). Bore sizes range from 10mm to 28mm and strokes are available up to 100mm.
- Low friction, metal seal cylinders
- Bore sizes: 10, 16, 20, 25, 32, 40mm
- Available in a lateral load resisting type
- Long service life of 10,000 km for 100 million full cycles
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
- Clean Room Products