VHS20/30/40/50, Pressure Relief Valve, 3-Port, w/Locking Holes (Single Action)

This product will end production in March 2025. -- Please select the VHS*-D series for new applications

The VHS series pressure relief valve provides a convenient means of isolating supplied pressure in a pneumatic system and exhausting downstream pressure for maintenance purposes.  The units can be locked in the exhaust position and can be an integral part of an energy isolation system.  Air flow direction is easily identified by handle orientation and labelling.  They can be used alone or can be conveniently connected to an FRL assembly using modular spacers.

  • 3 port pressure relief valve
  • Accessory for AC series
  • Lockable for energy isolation
  • Single action operation, simply turn
  • Resin or metal handle construction
  • Port sizes: 1/8, 1/4, 3/8, 1/2, 3/4, 1"
  • Thread Types: Rc, NPT, G
VHS20/30/40/50, Pressure Relief Valve, 3-Port, w/Locking Holes (Single Action)
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Body Size Configuration Status
Thread Configuration Status
Port Size Configuration Status
Handle/Bonnet Material Configuration Status
Options Configuration Status
Semi-Standard Configuration Status
Made to Order Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD is not currently available for auto generation of . The file can be requested by contacting CAD@smcusa.com

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog

RoHS Certificate

Download Certificate