- SMC Home
- Products
- Directional Control Valves
- Direct Operated Solenoid Valves
- VK
- 3000 Series
- Valves All Types
- VK3000 5 Port Solenoid Valve Direct Poppet Rubber Seal
VK3000, 5 Port Solenoid Valve, Direct Poppet, Rubber Seal
The VK series is available as 3 and 5 port solenoid, direct poppet, rubber seal valve. It meets copper free specifications as all parts in contact with fluids are made of non-copper materials. A compact valve (width 18 x length 68mm), the VK series is available in a body ported or base mounted style.
- Fluid: air
- Operating pressure range: 0 to 0.7
- Effective area mm2 (Cv factor): 1.8~3.1 (0.1~0.17)
- Rated voltage: 110, 110, 200, 220, 240VAC; 6, 12, 24, 58VDC
- Protective construction: dustproof
RoHS Certificate
Add To Project
Select File Format
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Sliders
- AC Servo Sliders
- Actuators for Manifold Controller
- Rod Guided Rod
- AC Servo Rod
- Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Miniature
- Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery
Please wait while your preview is generated.
There was an error generating the preview. Please try again later.
Product added to project list.
Error in adding Product to project list.