VXR2000 Single Unit, Pilot Operated, Water Hammer Relief Style

Water hammer relief, pilot operated 2 port solenoid valve series VXR is for use with water and oil. VXR2 prevents damage of piping, equipment and generation of vibration through an integrated check valve and low valve closing speed. Variations include energized open (N.C) and energized closed (N.O) valves, bronze body material and NBR, FKM seal materials. Flow rate ranges from Cv of 6.5 to 48.

  • Alleviate water hammer by using integrated check valve and low valve closing speed mechanism
  • Fluid: Water and Oil
  • Port size: 1/2 to 2 inch
  • Class B or Class H coil insulation available
  • Valve type: normally closed and normally open
VXR2000 Single Unit, Pilot Operated, Water Hammer Relief Style
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Solenoid Configuration Status
Body Size Configuration Status
Style Configuration Status
Option Configuration Status
Port Size Configuration Status
Thread Configuration Status
Voltage Configuration Status
Lead Wire Configuration Status
Surge Suppressor Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD is not currently available for auto generation of . The file can be requested by contacting CAD@smcusa.com

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog

RoHS Certificate

Download Certificate