MB
The MB series is a light weight, medium duty tie rod cylinder. Available bore sizes range from 32mm to 125mm. The standard air cushion utilizes a floating cushion seal to eliminate piston rod bouncing. The MB series is available with many standard options, which include stroke adjustment, tandem, high/low temperature seals, heavy rod scraper, non-rotating rod, double rod and many more.
M(D)B-Z, Air Cylinder, Double Acting, Single Rod
The MB single rod, double acting, light weight, medium duty tie rod cylinder. Available bore sizes range from 32mm to 125mm. The standard air cushion utilizes a floating cushion seal to eliminate piston rod bouncing. Also available with a rubber end of stroke cushion instead of air cushion.- Lighter weight
- Bore Sizes: 32, 40, 50, 63, 80, 100, 125
- Mounts: basic, axial foot, rod or head flange, single or double clevis and center trunnion
- Variety of switches
- RoHS compliant
MB2 Tie Rod Air Cylinder, Double Acting
The MB2 series is a light weight, medium duty tie rod cylinder. Available bore sizes range from 32mm to 125mm. MB2 has 3 times better durability compared to existing MB-Z due to air cushion + rubber bumper structure. MB2 also has up 1.5 times higher allowable kinetic energy compared to MB-Z series. Dimensions and mounting brackets are interchangeable with the existing MB-Z series.
- Bore size: 32, 40, 50, 63, 80, 100, 125
- Available as Double Acting Single Rod and Double Acting Double Rod
- RoHS Compliant
M(D)BW-Z, Air Cylinder, Double Acting, Double Rod
The MB double rod, double acting, light weight, medium duty tie rod cylinder. Available bore sizes range from 32mm to 125mm. The standard air cushion utilizes a floating cushion seal to eliminate piston rod bouncing.- Bore Sizes: 32, 40, 50, 63, 80, 100, 125
- Mounts: basic, axial foot, flange and center trunnion
- Variety of switches
- RoHS compliant
M(D)BK-Z, Air Cylinder, Non-rotating, Single Rod
The MB series is a light weight, medium duty tie rod cylinder. Available bore sizes range from 32mm to 125mm. The standard air cushion utilizes a floating cushion seal to eliminate piston rod bouncing. The MB series is available with many standard options, which include stroke adjustment, tandem, high/low temperature seals, heavy rod scraper, non-rotating rod, double rod and many more.- Non-rotating rod: double acting single rod
- Bore sizes: 32, 40, 50, 63, 80, 100 (mm)
- Strokes from 25mm through 800mm depending upon bore size
- Mounts: basic, foot, front or rear flange, single or double clevis & center trunnion
- With or without nylon or heat resistant rod boot
- Variety of switches and a variety of lead wire lengths
M(D)BKW-Z, Air Cylinder, Non-rotating, Double Acting, Double Rod
The MB series is a light weight, medium duty tie rod cylinder. Available bore sizes range from 32mm to 125mm. The standard air cushion utilizes a floating cushion seal to eliminate piston rod bouncing. The MB series is available with many standard options, which include stroke adjustment, tandem, high/low temperature seals, heavy rod scraper, non-rotating rod, double rod and many more.- Double acting, non rotating double rod
- Bore sizes: 32, 40, 50, 63, 80, 100 (mm)
- Strokes from 25mm through 700mm depending upon bore size
- Mounts: basic, foot, flange, & center trunnion
- With or without nylon or heat resistant rod boot, one end only
- Variety of switches and a variety of lead wire lengths
M(D)BY-Z, Smooth Air Cylinder
The MB single rod, double acting, smooth acting, light weight, medium duty tie rod cylinder. Perfect for low pressure or low speed applications. Available bore sizes range from 32mm to 125mm.- Piston speed: 5 to 500mm/s
- Standard strokes: 25 to 800mm
- Bore sizes: 32, 40, 50, 63, 80, 100
- Allowable leakage rate: 0.5 L/min (ANR)
- Auto switch capable
M(D)BB, Air Cylinder, Double Acting, Single Rod, End Lock
The MB series medium duty tie rod cylinder offers an improved design that enhances cylinder operation and ease of use. The standard air cushion utilizes a floating cushion seal to eliminate piston rod bouncing. The cushion volume has been elevated permitting about 30% more allowable kinetic energy absorption. The port and captive cushion adjustment valve are located on the same side of cap for heightened access. The MB series is available with many standard options, which include stroke adjustment, tandem, high/low temperature seals, heavy rod scraper, non-rotating rod, double rod and many more.
- End lock type air cylinder
- 6 bore sizes available: 32mm ~ 100mm
- 7 mounting styles available
- Double acting , single rod
- Auto switch capable
M(D)B1-Z, Square Tube, Double Acting, Single Rod, Standard
The MB1 single rod, double acting, light weight, medium duty tie rod cylinder. The MB1 utilizes a profile tube that enclose the tie rods. Available bore sizes range from 32mm to 125mm. The standard air cushion utilizes a floating cushion seal to eliminate piston rod bouncing. Also available with a rubber end of stroke cushion instead of air cushion.- Reduced weight
- Can mount small auto switches on four surfaces
- Dust-prevention from fastener (option)
M(D)B1W-Z, Square Tube, Double Acting, Double Rod, Standard
The MB1 double rod, double acting, light weight, medium duty tie rod cylinder. The MB1 utilizes a profile tube that enclose the tie rods. Available bore sizes range from 32mm to 125mm. The standard air cushion utilizes a floating cushion seal to eliminate piston rod bouncing.- Operating pressure: 0.05 to 1.0 MPa
- Piston speed: 50 to 1000 mm/s
- Air cushion: air cushion or rubber bumper
- Able to mount small auto switches on four surfaces
M(D)B1K-Z, Square Tube, Non-rotating, Double Acting, Single Rod
The MB series is a light weight, medium duty tie rod cylinder. Available bore sizes range from 32mm to 125mm. The standard air cushion utilizes a floating cushion seal to eliminate piston rod bouncing. The MB series is available with many standard options, which include stroke adjustment, tandem, high/low temperature seals, heavy rod scraper, non-rotating rod, double rod and many more.- Standard: double acting, non rotating single rod
- Bore sizes: 32, 40, 50, 63, 80, 100 (mm)
- Strokes from 25mm through 700mm depending upon bore size
- Mounts: basic, foot, flange, and clevis
- With or without nylon or heat resistant rod boot
- Variety of switches and a variety of lead wire lengths
MB-Z, Accessory, Trunnion Pivot Bracket
The MB series add on trunnion pivot bracket- Trunnion pivot bracket
- Applicable series: MB-Z
- Applicable bores sizes (mm): 32, 40, 50, 63, 80, 100
MB-Z, Accessory, Double Clevis Pivot Bracket
The MB series add on rear double clevis bracket.- Double clevis pivot bracket
- Applicable series: MB-Z
- Applicable bore sizes (mm): 32, 40, 50, 63, 80, 100
MB/MB-Z, Accessory, Rod End Nut (Standard)
The MB series rod end jam nut.- Rod end nut (standard)
- Applicable series: MB
- Applicable bore sizes: 32, 40, 50, 63, 80, 100
MB, Accessory, Knuckle Joint Pin Clevis Pin
The MB series add on knuckle joint/clevis pin.- Knuckle joint pin/clevis pin
- Applicable series: MB
- Applicable bore sizes (mm): 32, 40, 50, 63, 80, 100
MB, Accessory, Double Knuckle Joint
The MB series add on double rod end knuckle joint.- Double knuckle joint
- Applicable series: MB
- Applicable bore sizes (mm): 32, 40, 50, 63, 80, 100
MB, Accessory, Single Knuckle Joint
The MB series add on single rod end knuckle joint.- Single knuckle joint
- Applicable series: MB
- Applicable bore sizes: 32, 40, 50, 63, 80, 100
MB/C96 Accessory, Mounting Bracket
Tie-rod auto switch mounting bracket.
- To be used for MB and C96 cylinder series
- Each D-MP requires 2 brackets
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Sliders
- AC Servo Sliders
- Actuators for Manifold Controller
- Rod Guided Rod
- AC Servo Rod
- Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Miniature
- Controllers Drivers
- Clean Room Products
- Mounting Kits for Multi-Axis Systems
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery