- SMC Home
- Products
- Actuators
- Linear Actuators
- Stainless Steel Body
- CM2
- CDM2K-Z Air Cylinder Non-rotating Double Acting Single Rod
C(D)M2K-Z, Air Cylinder, Non-rotating, Double Acting, Single Rod
Series CM2-Z non-rotating single rod, double acting, stainless steel cylinders are compact, lightweight and offer high performance. The piston seal and rod seal design provides excellent life. Transparent auto switch bracket provides visibility of the status of the switch. Rubber bumpers are standard. The CM2-Z series offers a variety of mounting options.
- Non-rotating rod: double acting single rod
- Bore sizes: 20, 25, 32, & 40 (mm)
- Strokes from 25mm through 300mm
- Mounts: basic, foot, front & rear flange, single & double clevis, rod & head trunnion
- Variety of switches and a variety of lead wire lengths

RoHS Certificate
Add To Project
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery
Product added to project list.
Error in adding Product to project list.