10-SZ
Series 10-SZ3000 is a 5 port solenoid valve, body ported type with a cassette style manifold. The 10-SZ series offers high reliability and long life of 50 million cycles or more. The connector entry direction can be changed from top to side with a simple operation. Low power consumption and a fast response time of 10ms are obtained with a unique pilot valve construction.
10-SZ3000, 5 Port Solenoid Valve, Cassette Type, Clean Series
Series 10-SZ3000 is a 5 port solenoid valve, body ported type with a cassette style manifold. The 10-SZ series offers high reliability and long life of 50 million cycles or more. The connector entry direction can be changed from top to side with a simple operation. Low power consumption and a fast response time of 10ms are obtained with a unique pilot valve construction.
- Fluid: Air
- Operating pressure range: up to 0.7Mpa
- Coil rated voltage: 24, 12, 6, 5, 3 DC
- Pilot type: common exhaust type for main and pilot valve
10-SS5Z3-60* Manifold, D-sub & Flat Ribbon Cable Connector, Plug-in, Clean Series
Series 10-SZ3000 is a 5 port solenoid valve, body ported type with a cassette style manifold. The 10-SZ series offers high reliability and long life of 50 million cycles or more. The connector entry direction can be changed from top to side with a simple operation. Low power consumption and a fast response time of 10ms are obtained with a unique pilot valve construction.
- Plug-in Manifold w/Power Supply Terminals
- Common supply and exhaust
- Maximum 12 stations available as standard
- Internal and external pilot available
- Fitting specs: straight, elbow (upward, downward)
10-SS5Z3-60S*, Manifold, Serial Transmission Type, Clean Series
Series 10-SZ3000 is a 5 port solenoid valve, body ported type with a cassette style manifold. The 10-SZ series offers high reliability and long life of 50 million cycles or more. The connector entry direction can be changed from top to side with a simple operation. Low power consumption and a fast response time of 10ms are obtained with a unique pilot valve construction.
- Cassette type manifold
- Serial transmission unit
- Current consumption (within unit): 0.1A
- Maximum 8 stations available as standard
- Internal and external pilot available
- Fitting specs: straight, elbow (upward, downward)
10-SS5Z3-60, Manifold, Cassette Type, Non Plug-in, Clean Series
Series 10-SZ3000 is a 5 port solenoid valve, body ported type with a cassette style manifold. The 10-SZ series offers high reliability and long life of 50 million cycles or more. The connector entry direction can be changed from top to side with a simple operation. Low power consumption and a fast response time of 10ms are obtained with a unique pilot valve construction.
- Cassette style, non plug-in type manifold
- Common supply and exhaust
- Maximum 20 stations available as standard
- Internal and external pilot available
- Fitting specs: straight, elbow (upward, downward)
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Secondary Battery