- SMC Home
- Modèles de produits et CAO
- Actionneurs électriques
- Controllers & Drivers
- 24VDC Controllers, Single Axis
- Fieldbus and IO-Link Controllers
- JXC*1 for Fieldbus and IO-Link - Absolute Encoder
- JXC*1, Fieldbus and I/O-Link Controllers, for LESYH with Absolute Encoders
JXC*1, Fieldbus and I/O-Link Controllers, for LESYH with Absolute Encoders
- Compatible EtherNet/IP™.
- Compatible avec des actionneurs des séries LEY(G), LEFS/LEFB, LES(H), LER, LEL, LEPY/LEPS, LEH, LEM.
- Ports de communication double (IN/OUT).
- Transmission : 10/100 Mbps, full/half duplex.
- Up to 64 lines of step data
- Positioning and pushing operations
- Absolute and relative movements
- Screw backet or DIN rail mounting
- 6 LED status indicators
- 3 rotary switches for settings (except PROFINET)
- Free configuration software required (downloadable)