- SMC Home
- Modèles de produits et CAO
- Équipement compagnie aérienne
- Modular Mounting
Modular Mounting
JSXM series is a 2 port direct operated valve for air that can be modularly installed with FRL (AC-D) units. When the coil is in OFF position, JSXM pass through the air from the main path. When coil is in ON position, JSXM will flow air from main path to its blow port. JSXM series provide flexibility to supply clean dry air to different areas of the machine without additional plumbing.

JSXM, 2 Port Valve, Modular Mounting
JSXM series is a 2 port direct operated valve for air that can be modularly installed with FRL (AC-D) units. When the coil is in OFF position, JSXM pass through the air from the main path. When coil is in ON position, JSXM will flow air from main path to its blow port. JSXM series provide flexibility to supply clean dry air to different areas of the machine without additional plumbing.
- Applicable for FRL series 20, 30, 40
- Port size: 1/8" to 1/2"
- Seal material: NBR, FKM
- Coil Orientation and blow port position are selectable
- Available with M12 connector
- CE certified