- SMC Home
- Modèles de produits et CAO
- Équipement compagnie aérienne
- Nitrogen Generator
Nitrogen Generator
The membrane type nitrogen generators allows point of use generation of nitrogen enriched air simply by providing clean compressed air.
IN778, Nitrogen Generator, Membrane Type
The IN778 membrane type nitrogen generator allows point of use generation of nitrogen enriched air simply by providing clean compressed air. No external power is required to generate up to 20 lpm of 98 or 99.9% nitrogen. This eliminates the cost and labor of replacing gas cylinders. The generators feature modular connectivity with SMC's AC-D series FRL components for simple assembly with pre- and post-filtration to meet application needs.
- Two types - 99.9% and 98% concentration
- No electrical power required, just compressed air
- Convenient connection to AC-D series FRLs