- SMC Home
- Modèles de produits et CAO
- Cobot Gripping Solutions
- Gripper Adapter
Gripper Adapter
Gripper Mounting Adapter solution for Collaborative Robots (Cobot)
RMMA Multi Tool Adapter for Collaborative Robot
RMMA series is a multi tool adapter designed for use with collaborative robots. The lightweight adapter allows up to 3 grippers mounted to a single robot arm, eliminating the need for frequent tool changes and maximizing production uptime. The RMMA multi hand adapter is designed to be compatible with ISO9409-1-50-4-M6 to fit with various collaborative robots standards.
- Up to 3 grippers can be mounted
- Compatible with ISO9409-1-50-4-M6 standard
- 3 Gripper mounting angles: 90, 120 and 180 degree
- Max work load: 20kg
RMTM Manual Type Tool Changer
RMTM Manual Type Tool Changer provides a robust and reliable solution for rapid tool changes in various automation applications. Designed for ease of use and durability, the RMTM series allows operators to quickly and safely swap tools, significantly reducing production downtime and boosting overall efficiency.
- ISO9409-1-50-4-M6 Compliant
- Workload: 10kg (One Push Type), and 20kg (Clamp Type)
- Easy Manual exchange of robot hand tools
- Lightweight: 137g
RMTA Auto Type Tool Changer
RMTA series is automatic tool changer for light industrial and collaborative robots. It reduces downtime and boost throughput with reliable and fully automated robot hand tool changes. RMTA series eliminates need of bulky flanges, resulting in compact and lightweight design.
- ISO9409-1 Compliance
- Workload: 5kg, 10kg, and 20kg
- Available with M8 connector for direct connection with tool I/O
- Drop prevention mechanism