RMMA Multi Tool Adapter for Collaborative Robot

RMMA series is a multi tool adapter designed for use with collaborative robots. The lightweight adapter allows up to 3 grippers mounted to a single robot arm, eliminating the need for frequent tool changes and maximizing production uptime. The RMMA multi hand adapter is designed to be compatible with ISO9409-1-50-4-M6 to fit with various collaborative robots standards.

  • Up to 3 grippers can be mounted
  • Compatible with ISO9409-1-50-4-M6 standard
  • 3 Gripper mounting angles: 90, 120 and 180 degree
  • Max work load: 20kg
RMMA Multi Tool Adapter for Collaborative Robot
Options de Configuration
  
 
Copy Configuration Number

Product Options

Sélectionner les options du produit
Sélectionnez les valeurs dans la liste déroulante afin de configurer la référence.
Gripper Mounting Angle Configuration Status
Changer Specification Configuration Status
Option Configuration Status