JXC*1, Fieldbus and I/O-Link Controllers, for LEYG with Absolute Encoders

The JXC*1 is a single axis controller for LE's 24VDC step motors with absolute encoders, compatible with several fieldbus protocols including Ethernet/IP fieldbus. Actuator motors can be operated by calling a line of step data or by direct numerical instruction, each possible over the network.  Futher fieldbus compatible functions include return to origin, alarm outputs and resets, parameter setup, status monitoring, and trial runs.

  • Up to 64 lines of step data
  • Positioning and pushing operations
  • Absolute and relative movements
  • Screw backet or DIN rail mounting
  • 6 LED status indicators
  • 3 rotary switches for settings (except PROFINET)
  • Free configuration software required (downloadable)
JXC*1, Fieldbus and I/O-Link Controllers, for LEYG with Absolute Encoders
Options de Configuration
  
 
Copy Configuration Number

Product Options

Sélectionner les options du produit
Sélectionnez les valeurs dans la liste déroulante afin de configurer la référence.
Protocole bus de terrain Configuration Status
Montage Configuration Status
Connecteur du câble Configuration Status
Actuateur Configuration Status
Taille du corps Configuration Status
type de roulement Configuration Status
Montage du moteur Configuration Status
Pas de vis Configuration Status
Course Configuration Status