JXC*F with STO Function, for Fieldbus and IO-Link - for LEH with Incremental Encoder

The JXC*F single axis controller operates LE's 24VDC step motors with incremental or absolute encoders.  The Safe Stop 1 (SS1-t) and Safety Torque Off (STO) sub-functions are included.  Actuator motors can be operated by calling a line of step data or by direct numerical instruction, each possible via the IO-Link protocol.  Further compatible functions include return to origin, alarm outputs and resets, parameter setup, status monitoring, and trial runs.

  • Up to 64 lines of step data
  • Positioning and pushing operations
  • Absolute and relative movements
  • Free configuration software required (downloadable)
  • Connector and 5-pin plug for STO function
  • Connectors for IO-Link, actuator, power, programming
  • 3 status LED's
JXC*F with STO Function, for Fieldbus and IO-Link - for LEH with Incremental Encoder
Options de Configuration
  
 
Copy Configuration Number

Product Options

Sélectionner les options du produit
Sélectionnez les valeurs dans la liste déroulante afin de configurer la référence.
Protocole bus de terrain Configuration Status
Number of Axes, Special Specifications Configuration Status
Montage Configuration Status
Actuateur Configuration Status
Taper Configuration Status
Cache-poussière Configuration Status
Taille du corps Configuration Status
Type de moteur Configuration Status
Pas de vis Configuration Status
Type de doigt Configuration Status
Course Configuration Status