- SMC Home
- Modèles de produits et CAO
- Communication industrielle
- Contrôleurs de l'actionneur électrique
- Fieldbus and IO-Link Controllers
- JXC*F for Fieldbus, IO-Link with STO Function - Absolute Encoder
- JXC*F, with STO Function, for Fieldbus and IO-Link - for LEYG with Absolute Encoder
JXC*F, with STO Function, for Fieldbus and IO-Link - for LEYG with Absolute Encoder
The JXC*F single axis controller operates LE's 24VDC step motors with absolute encoders. The Safe Stop 1 (SS1-t) and Safety Torque Off (STO) sub-functions are included. Actuator motors can be operated by calling a line of step data or by direct numerical instruction, each possible via the IO-Link protocol. Further compatible function include return to origin, alarm outputs and resets, parameter setup, status monitoring, and trial runs.
- Up to 64 line of programmable step data
- Positioning and pushing operations
- Absolute and relative movements
- Free configuration software required (downloadable)
- Connector and 5-pin plug for STO function
- Connectors for network, actuator, power, programming
- 3 status LED's