JXC*H, High Performance for Fieldbus - Incremental Encoder, LEFS*F

JXC*H controllers pair with the LEFS*F high performance slider with 24VDC step motors.  These motors achieve higher acceleration, work load, and maximum speed than the standard LEFS.  The motors in this category include incremental encoders that will need to be re-homed after power loss.  Actuator motors can be operated by calling a line of step data or by direct numerical instruction, each possible over the network.  Futher fieldbus compatible functions include return to origin, alarm outputs and resets, parameter setup, status monitoring, and trial runs.

  • Separate motor and controller power supplies
  • EtherNet/IP™, PROFINET, and EtherCAT® protocols available
  • Compatible with incremental A/B phase encoder (800 pulses/rotation)
  • POWER, ALARM AND fieldbus LED's
  • Screw or DIN rail mounting
  • Free configuration software required (downloadable)
JXC*H, High Performance for Fieldbus - Incremental Encoder, LEFS*F
Options de Configuration
  
 
Copy Configuration Number

Product Options

Sélectionner les options du produit
Sélectionnez les valeurs dans la liste déroulante afin de configurer la référence.
Contrôleur Configuration Status
Montage Configuration Status
Actuateur Configuration Status
Précision Configuration Status
Taille du corps Configuration Status
Pas de vis Configuration Status
Course Configuration Status