- SMC Home
- Modèles de produits et CAO
- Actionneurs électriques
- Controllers & Drivers
- AC Servo Motor Drivers
- LECS, AC Servo Motor Driver, Pulse Input Type
LECS, AC Servo Motor Driver, Pulse Input Type
These LECS drivers for AC servo motors use pulse input for standalone operation by a PLC. The LECSA drives motors with 17-bit incremental encoders, while the LECSB drives motors with 18-bit absolute encoders. The LECSB-T drives motors with a 22-bit absolute encoder. LECSB-T is also compatible with an additional larger motor, adds the STO safety function, and includes push operation capability. LECSA and LECSB-T also include positioning tables as an alternative to pulse input.
- Positioning table available on LECSA (7 points) and LECSC (255 points)
- Compatible motors: 100/200/400W servo motors for 200~230 VAC
- Display and settings buttons for direct input and status monitoring
- Configuration software required (sold separately)