- SMC Home
- Modèles de produits et CAO
- Actionneurs électriques
- Controllers & Drivers
- AC Servo Motor Drivers
- LECY, AC Servo Motor Driver, MECHATROLINK Protocols
LECY, AC Servo Motor Driver, MECHATROLINK Protocols
The LECY drivers are compatible with the MECHATROLINK open field network, operating AC servo motors with 20-bit absolute encoders. LECYM uses the MECHATROLINK-II protocol to connect up to 30 units at a max distance of 50m with 10 Mbps transmission speed. LECYU uses the MECHATROLINK-III protocol, connecting up to 62 units at a max distance of 75m between units, with 100 Mbps transmission speed. Synchronous motion control is possible with additional equipment.
- Contrôleur servomoteur AC.
- Protocole compatible : MECHATROLINK II/III.
- Tension d'alimentation [V] 200 à 230 VAC.
- Capacité du moteur [W] 100/200/400.
- Codeur de contrôle : Codeur absolu 20 bits (Résolution : 1048576 p/rév).