- SMC Home
- Modèles de produits et CAO
- Actionneurs
- Accessoires de l'actionneur
- Détecteur
- IO-Link Compatible Auto Switch
IO-Link Compatible Auto Switch
The D-MH2 is an IO-Link compatible 2-in-1 auto switch that outputs process data based on the actuator stroke position. The switch can discriminate between a maximum of 3 position points and position setting can be done away from the actuator to reduce labor and improve productivity. Applications include position monitoring, workpiece detection and error detection .
D-MH2, IO-Link Compatible Auto Switch
The D-MH2 is an IO-Link compatible 2-in-1 auto switch that outputs process data based on the actuator stroke position. The switch can discriminate between a maximum of 3 position points and position setting can be done away from the actuator to reduce labor and improve productivity. Applications include position monitoring, workpiece detection and error detection .- Multiple Position Detection: Up to 3 position points and resolution of ±0.1 mm
- Available with Snapshot Function for easy adjustment
- Enclosure: IP67
D-MH2, IO-Link Compatible Auto Switch Setup Tool
The D-MH2 is an IO-Link compatible 2-in-1 auto switch that outputs process data based on the actuator stroke position. The switch can discriminate between a maximum of 3 position points and position setting can be done away from the actuator to reduce labor and improve productivity. Applications include position monitoring, workpiece detection and error detection.- Multiple Position Detection: Up to 3 position points and resolution of ±0.1 mm
- Available with Snapshot Function for easy adjustment
- Enclosure: IP67