- SMC Home
- Modèles de produits et CAO
- Actionneurs
- spécialisés Actionneurs
- High Durability
- High Durability CQS Series
High Durability CQS Series
The CQS-XB24 double acting single rod, compact cylinder with new technology offers at least 4 times longer and environmental resistance compared to standard products. The CQS-XB24 offers the same standard strokes (up to 50mm) in four bore sizes from 12 to 25mm. It allows for extended maintenance intervals and has the same dimensions and specifications as the existing CQS compact cylinder models.

CQS-XB24, Compact Cylinder, Double Acting, Single Rod, High Durability
The CQS-XB24 double acting single rod, compact cylinder with new technology offers at least 4 times longer and environmental resistance compared to standard products. The CQS-XB24 offers the same standard strokes (up to 50mm) in four bore sizes from 12 to 25mm. It allows for extended maintenance intervals and has the same dimensions and specifications as the existing CQS compact cylinder models.
- 4 times better durability and environmental resistance
- Double acting, single rod, compact cylinder
- Bore sizes (mm): 12, 16, 20, 25
- Strokes from 5mm through 50mm depending on bore size
- Mounts: through hole/both ends tapped, foot, front or rear flanges, double clevis
- Variety of switches and lead wire lengths