- SMC Home
- Modèles de produits et CAO
- Elimination élect. Statique
- Ioniseur
- IZT44-45 Slim Remote without Air Purge
- IZT44 Slim Remote Bar Ionizer Simple Operation Integrated Power Supply and Controller
IZT44 Slim Remote Bar Ionizer, Simple Operation, Integrated Power Supply and Controller
The IZT44 slim remote bar ionizer is an industrial static control solution. This slim bar ionizer generates a curtain of static eliminating ions without an air purge. Eliminating the air purge enables the bar to have a 60% smaller profile, for installations with the tightest clearances. The energy cost of compressed air is saved, and no delivery infrastructure is required. Further, static can be neutralized without disrupting lightweight or delicate materials. Bars have 6X the number of emitters compared to the air purge models, leading to 60% faster static discharge times. The IZT44 includes a separate integrated high voltage power supply and control module that can be mounted in a workstation away from the treatment area for easier access and observation during operation. The ionizer operates as soon as power is supplied, without any required settings. One controller can operate one bar, or two bars when using a branched cable.
- 12 available bar lengths, up to 1280mm/4.2 ft long
- Controller features LEDs for power and high voltage / ionization error indications
- Controller features wiring and operation check button
- Controller features offset voltage trimmer and frequency set switch for optimizing ion output
- Various lengths available for controller power supply and high voltage bar cable
- Mounting brackets available for controller / power supply module and bar