- SMC Home
- Modèles de produits et CAO
- Elimination élect. Statique
- Ioniseur
- IZT44-45 Slim Remote without Air Purge
- IZTB44 Slim Remote Bar
IZTB44 Slim Remote Bar
The IZTB44 slim bar is the ion emitting component of the IZT44 / 45 static control system. This slim bar generates a curtain of static eliminating ions without an air purge. Eliminating the air purge enables the bar to have a 60% smaller profile, for installations with the tightest clearances. The energy cost of compressed air is saved, and no delivery infrastructure is required. Further, static can be neutralized without disrupting lightweight or delicate materials. IZTB44 bars have 6X the number of emitters compared to the air purge models, leading to 60% faster static discharge times. This component can be used to expand the number of bars in an existing system, or as a replacement. A complete system consists of 1 to 4 bars, a single controller, and a power supply module for each bar, plus cables and accessories as required. A system can be expanded to up to 8 bars when using branching cables. These components can also be ordered separately.
- 12 available bar lengths, up to 1280mm/4.2 ft long
- Tungsten emitters
- 3 high-voltage cable lengths available
- Mounting brackets available
- Bars can be removed from brackets without dismounting the brackets
- Needle cleaning tool available separately