- SMC Home
- Modèles de produits et CAO
- Vannes de commande directionnelles
- 4/2, 5/2 et 5/3
- JSY
- JSY3000-S Panel Mount Valve
- JSY3000 Valve
JSY3000 Valve
JSY3000-S is a bottom ported valve manifold for panel mount. JSY3000-S provides watertight seal with the panel with it EPDM gasket and protection against corrosion with standard stainless steel plate. JSY3000-S is available with serial communication such as EtherNet/IP™, IO-Link, PROFINET and EtherCAT, along with D-SUB and terminal block connection.
- Valve for JSY3000-S Panel Mount Manifold
- Available with power saving circuit when used as continuous duty type