LET-X11, Electric Actuator, Large Load Belt Slider, Motorless

The LET-X11 is available in a motorless type, permitting the mounting of an AC servo motor other than the standard chosen by SMC. 13 motor series from 9 manufacturers are compatible with the mounting. Manufacturers include Mitsubishi, Yaskawa, Nidec Sankyo, Keyence, Delta, Sanyo Denki, Fanuc, Fuji and Anca Motion.

  • Body sizes: 80, 100
  • Max. horizontal workload, kg: 75 (size 80); 240 (size 100)
  • Max. vertical workload, kg: 70 (size 80); 200 (size 100)
  • Max. speed, mm/s: 5,000
  • Max. acceleration / deceleration, mm/s2: 50,000
  • Stroke range, mm: 300 to 3000 (see catalog for increments)
  • Positioning repeatability, mm: ±0.08
LET-X11, Electric Actuator, Large Load Belt Slider, Motorless
Options de Configuration
  
 
Copy Configuration Number

Product Options

Sélectionner les options du produit
Sélectionnez les valeurs dans la liste déroulante afin de configurer la référence.
Size Configuration Status
Motor Type Configuration Status
Lead (mm) Configuration Status
Stroke Configuration Status