- SMC Home
- Modèles de produits et CAO
- Capteurs et commutateurs
- Capteurs de pression sous vide et le composé
- Air Liquide / Capteurs
- Affichage intégré
- ZSE20C(F)-L, Digital Vacuum Sensor, 3 Screen IP65 with IO-Link
ZSE20C(F)-L, Digital Vacuum Sensor, 3 Screen IP65 with IO-Link
ZSE20C(F)-L is a digital vacuum sensor offering compatibility with both compressed air and non-corrosive liquids. The sensor also supports the IO-Link communication protocol. When paired with an IO-Link master, measurd values and settings can be accessed remotely for efficiency, maintenance and adaptive manufacturing needs. The 3-screen, 3-color display shows the instantaneous reading in red or green, and the setting label and its numerical value in orange. The switch output responds within 1.5ms once the set pressure value is reached. Both vacuum and compound pressure ranges are offered. ZSE20C(F)-L is CE and RoHS compliant, with an IP65 enclosure rating.
- IO-Link enabled vacuum sensor for air and liquid non-corrosive to 630 and 304 SST
- 3 setting modes: 3-step, simple, function selection
- 5 pressure units: MPa, kPa, kgr/cm², bar, psi, inHg, mmHg
- IO-Link mode: 16-bit digital process data
- SIO mode: 1 switch output (selectable NPN or PNP)
- Port sizes: 1/4 Rc, NPT or G (with M5 female); 1/8 Rc (male), 1/4 URJ or 1/4 TSJ
- Bracket or panel mounting options