25A-VV5Q41-F, série 4000, embase montée sur embase, enfichable, connecteur D-sub

VQ valves are ideal for applications requiring high speed, frequent operation, stable response time, and long service life.  Innovative mounting methods allow valves to be changed without entirely disassembling the manifold.  Builit-in one-touch fittings save piping time and labor.

The 25A-VQ series is designed using materials compatible with secondary battery applications and are able to be used in low dew point environments.  The variatons eliminate copper (Cu) and zinc (Zn) materials where possible, making them compatible with secondary battery manufacturing for electronics, automotive, and other vehicle types.

  • Base mounted plug-in manifold for VQ4*0* valve
  • D-sub connector, 25 pin
  • D or U side receptacle position
  • Maximum 16 stations available as standard
  • 12 port sizes available
  • Many options available
25A-VV5Q41-F, série 4000, embase montée sur embase, enfichable, connecteur D-sub
Options de Configuration
  
 
Copy Configuration Number

Product Options

Sélectionner les options du produit
Sélectionnez les valeurs dans la liste déroulante afin de configurer la référence.
Stations Configuration Status
Orifice Configuration Status
Sens de connexion électrique Configuration Status
Longueur de câble Configuration Status
Conforme CE Configuration Status