- SMC Home
- Modèles de produits et CAO
- Batterie secondaire
- Soupape de commande directionnelle
- Solenoid Valves - 4 & 5 Port
- 25A-VQ
25A-VQ
VQ valves are ideal for applications requiring high speed, frequent operation, stable response time, and long service life. Innovative mounting methods allow valves to be changed without entirely disassembling the manifold. Builit-in one-touch fittings save piping time and labor.
The 25A-VQ series is designed using materials compatible with secondary battery applications and are able to be used in low dew point environments. The variatons eliminate copper (Cu) and zinc (Zn) materials where possible, making them compatible with secondary battery manufacturing for electronics, automotive, and other vehicle types.
Soupape
VQ valves are ideal for applications requiring high speed, frequent operation, stable response time, and long service life. Innovative mounting methods allow valves to be changed without entirely disassembling the manifold. Builit-in one-touch fittings save piping time and labor.
The 25A-VQ series is designed using materials compatible with secondary battery applications and are able to be used in low dew point environments. The variatons eliminate copper (Cu) and zinc (Zn) materials where possible, making them compatible with secondary battery manufacturing for electronics, automotive, and other vehicle types.
- Fluid: air/inert gas
- Operating pressure range: 0.1 - 0.7MPa
(high pressure type 1.0MPa) - Coil rated voltage: 24VDC
- 25A-VQ2 is compatible with secondary battery applications
Collecteur
VQ valves are ideal for applications requiring high speed, frequent operation, stable response time, and long service life. Innovative mounting methods allow valves to be changed without entirely disassembling the manifold. Builit-in one-touch fittings save piping time and labor.
The 25A-VQ series is designed using materials compatible with secondary battery applications and are able to be used in low dew point environments. The variatons eliminate copper (Cu) and zinc (Zn) materials where possible, making them compatible with secondary battery manufacturing for electronics, automotive, and other vehicle types.
- Base mounted
- D-sub connector
- Series 25A-VQ2000/4000 is compatible with secondary battery applications