- SMC Home
- Modèles de produits et CAO
- Communication industrielle
- Contrôleurs de l'actionneur électrique
- Fieldbus and IO-Link Controllers
- JXC*1 for Fieldbus and IO-Link - Absolute Encoder
- JXC*1, Fieldbus and I/O-Link Controllers, for LEYG with Absolute Encoders
JXC*1, Fieldbus and I/O-Link Controllers, for LEYG with Absolute Encoders
The JXC*1 is a single axis controller for LE's 24VDC step motors with absolute encoders, compatible with several fieldbus protocols including Ethernet/IP™ fieldbus. Actuator motors can be operated by calling a line of step data or by direct numerical instruction, each possible over the network. Futher fieldbus compatible functions include return to origin, alarm outputs and resets, parameter setup, status monitoring, and trial runs.
- Up to 64 lines of step data
- Positioning and pushing operations
- Absolute and relative movements
- Screw backet or DIN rail mounting
- 6 LED status indicators
- 3 rotary switches for settings (except PROFINET)
- Free configuration software required (downloadable)