JXC*F, with STO Function, for Fieldbus and IO-Link - for LESYH with Absolute Encoder

The JXC*F single axis controller operates LE's 24VDC step motors with absolute encoders.  The Safe Stop 1 (SS1-t) and Safety Torque Off (STO) sub-functions are included.  Actuator motors can be operated by calling a line of step data or by direct numerical instruction, each possible via the IO-Link protocol.  Further compatible function include return to origin, alarm outputs and resets, parameter setup, status monitoring, and trial runs.

  • Up to 64 lines of step data
  • Positioning and pushing operations
  • Absolute and relative movements
  • Free configuration software required (downloadable)
  • Connector and 5-pin plug for STO function
  • Connectors for IO-Link, actuator, power, programming
  • 3 status LED's
JXC*F, with STO Function, for Fieldbus and IO-Link - for LESYH with Absolute Encoder
Options de Configuration
  
 
Copy Configuration Number

Product Options

Sélectionner les options du produit
Sélectionnez les valeurs dans la liste déroulante afin de configurer la référence.
Protocole bus de terrain Configuration Status
Single Axis, STO Function Configuration Status
Montage Configuration Status
Actuateur Configuration Status
Taille du corps Configuration Status
Montage du moteur Configuration Status
Pas de vis Configuration Status
Course Configuration Status