- SMC Home
- Modèles de produits et CAO
- Communication industrielle
- Air Management System
- Standby Regulator
- AR20S-50S, Standby Regulator
AR20S-50S, Standby Regulator
The AR*S series standby regulator provides a simple, mechanical method of introducing a reduced, standby pressure to the Air Management System. A non-relieving design, the AR*S allows the system to decay naturally to the standby pressure to minimize the air required to bring the system back to full pressure after a short idle period.
- Locking knob to set "eco" standby pressure
- M12 electrical connection
- Tapped IN/OUT ports, 1/8"~1" Rc, NPT, G