KQ
The KQ-X1744 fittings are made from weather-resistant POM black pigment. The KQ-X1744 are perfect for applications which require improved weather resistance in outdoor environments. One-touch technology makes tube insertion (with strong tube holding force) and removal easier. KQ-X1744 meets ISO 4892-3 (JIS K 7350-3), ISO 14993 (JIS H 8502: 1999), and ISO 1431 (JIS K 6259) standards.
KQ-X1744, One-touch with Improved Weather Resistance
The KQ-X1744 fittings are made from weather-resistant POM black pigment. The KQ-X1744 are perfect for applications which require improved weather resistance in outdoor environments. One-touch technology makes tube insertion (with strong tube holding force) and removal easier. KQ-X1744 meets ISO 4892-3 (JIS K 7350-3), ISO 14993 (JIS H 8502: 1999), and ISO 1431 (JIS K 6259) standards.
- Fluid: air and water
- Operating pressure range: -100kPa to 1 MPa
- Applicable tubing material: FEP, PFA, Nylon, Soft nylon, Polyurethane