- SMC Home
- Modèles de produits et CAO
- Actionneurs électriques
- Controllers & Drivers
- 24VDC Controllers, Multi Axis
24VDC Controllers, Multi Axis
Save space and reduce wiring by using a 3- or 4-axis controller for LE actuators with 24VDC step motors. The JXC92 can control up to 3 axes and is compatible with EtherNet/IP™ fieldbus. Complex movements such as 2-axis arc or circular interpolation, and 3-axis linear interpolation are possible.
JXC73/83, Contrôleur de moteur pas à pas à 4 axes
The JXC73, 83 and 93 are 4-axis controllers for LE's 24VDC step motor driven electric actuators. Four electric actuators can be controlled within one package, simplifying wiring and economizing space. Further, the coordination of complex movements is possible. These movements include 2-axis arc or circular interpolation, 3-axis linear interpolation, and 4-axis speed matching. The speed matching feature corrects for speed differences between axes that could result from external forces or other factors. Synchronous positioning with feedback between axes is not available. JXC73 and JXC83 are NPN and PNP parallel I/O types using two 40-pin cables. JXC93 uses the EtherNet/IP™ fieldbus protocol to communicate with the PLC. One line of step data can be called for up to 4 axes of force and movement instructions. Typical applications include pick and place gantry movement, multi-axis lifting while maintaining orientation and stability, and non-linear path tracing for graphics production or dispensing.
- Contrôle jusqu'à 4 actionneurs électriques en axe unique ou multi-axes.
- Compatible avec les actionneurs des séries LEY(G), LEFS/LEFB, LES(H), LER, LEPY/LEPS, LEH.
- Programmation positionnement : 2048 points maximum.
- Instructions de coordonnées de positions absolue/relative.
- Fonctionnement de positionnement/poussée.
- Approximation d'interpolation linéaire/circulaire.
JXC92, Contrôleur de moteur pas à pas à 3 axes, EtherNet/IP™
The JXC92 is a 3-axis controller for LE's 24VDC step motors, compatible with EtherNet/IP™ fieldbus. Three electric actuators can be controlled within one package, simplifying wiring and economizing space. Further, the coordination of complex movements has been added. These movements include 2-axis arc or circular interpolation, and 3-axis linear interpolation, along with speed tuning control. A call to one line of step data can include force and movement instructions for up to three axes. Typical applications include pick and place sorting or filling, lifting, and non-linear path tracing for graphics production or dispensing.
- Compatible avec EtherNet/IPTM.
- Contrôle d’un ou plusieurs axes jusqu'à 3 actionneurs électriques.
- Compatible avec les séries d'actionneurs LEY(G), LEF, LES(H), LER, LEPY/LEPS, LEH.
- Saisie des données de positionnement : 2048 points maximum.
- Instructions de coordonnées par la position absolue/relative.
- Fonctionnement en positionnement/poussée.
- Approximation à l'interpolation linéaire/circulaire.