- SMC Home
- Modèles de produits et CAO
- Vannes de commande directionnelles
- Communication industrielle
- EXW1 Compact Wireless
- EXW1, Compact Wireless Remote
EXW1, Compact Wireless Remote
EXW1 series is a compact and lightweight wireless communication module that is intended to be installed on industrial robot or moving fixtures. EXW1 supports a faster wireless communication up to 1 Mbps and external antenna to allow installation within metal shielded locations and locations that have obstructed line of sight. EXW1 remote unit available as Input, Output or Mixed Input & Output.
The EXW1 wireless cannot be used in countries where wireless is not supported. Refer to the catalog for details of countries where wireless is supported.
- Output type: PNP, NPN
- Connector: e-CON (4-pin)
- Enclosure: IP20
- Compatible with EXW1 and EX600-W wireless systems
- I/O Specifications: Input Type: 16 inputs, Output Type: 16 outputs, Input/Output Type: 8 inputs/8 outputs