IZT51, Integrated Bar Ionizer with IO-Link

The IZS51 series is a bar ionizer with an integrated power supply, designed for static neutralization in various industrial applications. It has a compact and flat profile, with electrical wiring and air piping on the same side, facilitating installation in tight spaces. An optional integrated 2-port valve unit can stop air supply and ion generation during standby, reducing air and current consumption. The new cartridge design combines airflow around the emitter and for ion transmission into a single passage, improving ion transfer efficiency and reducing discharge time by 14%. The IZS51 supports IO-Link for remote monitoring of ion balance and device status, as well as parameter adjustments.  An auto-balance function maintains a constant offset voltage. An alphanumeric LCD display improves viewing and monitoring of settings and errors. Various emitter cartridge types are available.

  • 37 available lengths, with 5 to 41 emitters, up to 2480/8.1 ft long
  • High, medium and low flow cartridges in a tungsten or single crystal silicon
  • Settings via panel buttons, remote controller (option), or IO-Link
  • 8 metric and inch sized fitting choices available
  • Various cable lengths available
  • Mounting brackets available
  • Optional drop prevention covers retain cartridges if unexpectedly unlocked
IZT51, Integrated Bar Ionizer with IO-Link
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Type Configuration Status
Bar Length Configuration Status
Emitter cartridge type/Emitter material Configuration Status
Input/Output Specifications Configuration Status
Piping Port Configuration Status
One-Touch Fitting Configuration Status
Power Supply Cable Configuration Status
Communication Cable (IO-Link Type) Configuration Status
Relay Cable (IO-Link Type) Configuration Status
Bracket Configuration Status
Remote Controller Configuration Status
Option Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD is not currently available for auto generation of . The file can be requested by contacting CAD@smcusa.com

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog

RoHS Certificate

Download Certificate
<