- SMC Home
- Modèles de produits et CAO
- Elimination élect. Statique
- Ioniseur
- IZT51 Integrated Bar Ionizer with IO-Link
IZT51, Integrated Bar Ionizer with IO-Link
The IZS51 series is a bar ionizer with an integrated power supply, designed for static neutralization in various industrial applications. It has a compact and flat profile, with electrical wiring and air piping on the same side, facilitating installation in tight spaces. An optional integrated 2-port valve unit can stop air supply and ion generation during standby, reducing air and current consumption. The new cartridge design combines airflow around the emitter and for ion transmission into a single passage, improving ion transfer efficiency and reducing discharge time by 14%. The IZS51 supports IO-Link for remote monitoring of ion balance and device status, as well as parameter adjustments. An auto-balance function maintains a constant offset voltage. An alphanumeric LCD display improves viewing and monitoring of settings and errors. Various emitter cartridge types are available.

IZT51, Integrated Bar Ionizer with IO-Link
The IZS51 series is a bar ionizer with an integrated power supply, designed for static neutralization in various industrial applications. It has a compact and flat profile, with electrical wiring and air piping on the same side, facilitating installation in tight spaces. An optional integrated 2-port valve unit can stop air supply and ion generation during standby, reducing air and current consumption. The new cartridge design combines airflow around the emitter and for ion transmission into a single passage, improving ion transfer efficiency and reducing discharge time by 14%. The IZS51 supports IO-Link for remote monitoring of ion balance and device status, as well as parameter adjustments. An auto-balance function maintains a constant offset voltage. An alphanumeric LCD display improves viewing and monitoring of settings and errors. Various emitter cartridge types are available.
- 37 available lengths, with 5 to 41 emitters, up to 2480/8.1 ft long
- High, medium and low flow cartridges in a tungsten or single crystal silicon
- Settings via panel buttons, remote controller (option), or IO-Link
- 8 metric and inch sized fitting choices available
- Various cable lengths available
- Mounting brackets available
- Optional drop prevention covers retain cartridges if unexpectedly unlocked
Modèles de produits et CAO
- Actionneurs
- Vannes de commande directionnelles
- Équipement compagnie aérienne
- Sécheurs d'air & Main Line Filtres
- Connecteurs
- Produits à vide
- Communication industrielle
-
Capteurs et commutateurs
- Sensors Switches Controllers
- Capteurs de pression positive
- Capteurs de pression sous vide et le composé
- Capteurs Débit d'air
- Air Management System
- Liquides dispositifs de débit
- Commutateurs Auto
- Les régulateurs électroniques
- Régulateur de débit pour l'eau
- Air Flow Controllers
- Temperature & Humidity Sensors
- Procédé de fluide
- Elimination élect. Statique
- Actionneurs électriques
-
refroidisseurs
- Chillers
- Low GWP Chillers
- Utilisation générale Compact Chiller
- Grande capacité Chiller
- Haute efficacité Chiller
- Montage en rack Chiller
- Chiller pour lasers Dual Channel
- Haute technologie Chiller
- Grande capacité Echangeur de chaleur
- Benchtop Precision Refroidisseur
- bain de circulation
- Benchtop chimique Chiller
- Processus Matériel de gaz
- Vide élevé
- Produits haute pureté
- Cobot Gripping Solutions
- Batterie secondaire