PF3A8*H, Modular Digital Flow Switch with Pressure/Temperature Sensor, IO-Link

PF3A8*H digital flow sensors with modular connection provides simple integration with SMC's AC30 and AC40 series air preparation units.  The flow sensor provides instantaneous flow data as well as cumulative air consumption values.  In addition to flow data, the PF3A8*H models incorporate pressure and temperature sensing.  These models include IO-Link and digital outputs with optional analog outputs.

  • Rated flow ranges: PF3A801H: 10 to 1000 lpm; PF3A802H: 20 to 2000 lpm
  • Large 4 screen, 3 color display to show both instantaneous and cumulative flow or set value at the same time as well as pressure and temperature
  • Can be converted to threaded model using modular connectors and piping adapters
  • Accuracy: +/- 3.0% F.S. flow/pressure, +/- 2.5°C temperature
PF3A8*H, Modular Digital Flow Switch with Pressure/Temperature Sensor, IO-Link
Options de Configuration
  
 
Copy Configuration Number

Product Options

Sélectionner les options du produit
Sélectionnez les valeurs dans la liste déroulante afin de configurer la référence.
Débit nominal Configuration Status
Spécifications de sortie Configuration Status
Câble Configuration Status
Unités Configuration Status
Certificat d'étalonnage Configuration Status
Sens de l'écoulement Configuration Status