25A-VXZ
The VXZ series is a 2 port, pilot operated solenoid valve capable of operating at a higher differential pressure by maintaing a zero-pressure differential on the valve seat. It is compatible with wide range of fluid. Flow rate ranges from Cv of 1.7 to 10.2.
The 25A- series variations are designed using material compatible with secondary battery applications and are able to be used in low dew point environments. The variations eliminate copper (Cu) and zinc (Zn) material where possible, making them compatible with secondary battery manufacturing for electronics, automotive, and other vehicle types.
25A-VXZ, électrovanne 2 voies pilotée à pression différentielle nulle, pour air
The VXZ series is a 2 port, pilot operated solenoid valve capable of operating at a higher differential pressure by maintaing a zero-pressure differential on the valve seat. It is compatible with wide range of fluid. Flow rate ranges from Cv of 1.7 to 10.2.
- Body material: aluminum, resin, brass, stainless steel
- Medium: air, fluid temperature: -10 to 60°C
- Maximum pressure: 1.5 MPa
- IP enclosure
- Valve type: normally closed, and normally open
- Series 25A-VXZ is compatible with secondary battery applications