ZKJ
The ZKJ is a Fieldbus-compatible vacuum manifold with built-in pressure sensor and generator units with energy saving functions. The ZKJ manifold allows for remote control and monitoring of the pressure of individual generators in the manifold.
ZKJ, Vacuum Unit, Single Unit Type Vacuum Generator with Valve and Energy Saving Function
The ZKJ series is a single energy-saving generator unit with reduced air consumption with a valve and pressure sensor.
- Fluid: air, inert gas
- Air consumption reduced by 90%
- N.O. supply valve specification is available
- Easy maintenance
The ZKJ vacuum generator can only be mounted on the ZKJM vacuum manifold assembly.
ZKJ1V, Positive Pressure Unit for ZKJ Vacuum Generator Manifold
ZKJ1V is positive pressure unit for mounting 5 port solenoid valves to ZKJM manifold. ZKJ1V can be used to control pneumatic gripper or cylinder. Combination of vacuum generator and solenoid valves in one manifold allows for save space and reduced wiring and labor.
- Available Type: 2 position Single & Double Solenoid, and 4 position dual 3-port (N.C./N.C.)
- Positive pressure unit to control pneumatic gripper and cylinder.