- SMC Home
- Modèles de produits et CAO
- Elimination élect. Statique
- Ioniseur
- IZT44-45 Slim Remote without Air Purge
- IZTP41 High-voltage Power Supply Module for IZT45
IZTP41 High-voltage Power Supply Module for IZT45
The IZTP41 power supply module is the high-voltage source component for the IZT45 static control system. Modules generate ions in pulse AC (+/- blended ions) or DC (fixed polarity ions) mode, depending on selection and as directed by the controller. This component is available individually to expand an existing system, or as a replacement. A complete system consists of an IZTC45 controller, up to four IZTP41 power supply channels with one or two IZTB44 bars each, plus cables and accessories as required. All components can be ordered separately.
- Converts 24VDC power to 7000V for ion generation at the emitters
- DIN rail bracket optional